View All Press-Lok Adapters

6MSA-6FSAX90

Product # 73045178

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 6MSA-6FSAX90  /  6MSA6FSAX90
    Product # 73045178
    Description 6MSA-6FSAX90
    UPC 072053952353
    T1 Thread 3/8 in
    T2 Thread 3/8 in
  • Specifications
    A (mm) 32
    B (mm) 42
    L Length (mm) 45
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack
    Weight (lbs.) 0.47