Mining adapters
Part # | 6SSS STAPLE |
---|---|
Product # | 73045212 |
Description | 6SSS STAPLE |
UPC | 072053952698 |
End 1 Type | SSS |
Reference Coupling (in) | 3/8 |
Material | Stainless Steel |
---|
Mining Note | Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs. |
---|
Customer Pack | 750 |
---|---|
Weight (lbs.) | 0.04 |