View All Press-Lok Adapters

16-16-6FSAT

Product # 73045022

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 16-16-6FSAT  /  16166FSAT
    Product # 73045022
    Description 16-16-6FSAT
    UPC 770075407959
  • Specifications
    A (mm) 32
    B (mm) 78
    C (mm) 50
    L Length (mm) 100
    Reference Coupling X-X-Y (in) 1 - 1 - 3/8
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 2.4