View All Press-Lok Adapters

12FSA-12FSA

Product # 73045005

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 12FSA-12FSA  /  12FSA12FSA
    Product # 73045005
    Description 12FSA-12FSA
    UPC 072053951233
  • Specifications
    A (mm) 44
    L Length (mm) 45
    Reference Coupling (in) 3/4 - 3/4
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 50
    Weight (lbs.) 0.7