The product images shown are Illustrative only and may not be an exact representation of the product.
View All Press-Lok Adapters

20MSA-16FSAX

Product # 73045334

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 20MSA-16FSAX  /  20MSA16FSAX
    Product # 73045334
    Description 20MSA-16FSAX
    UPC 072053953619
    T1 Thread 1 1/4 in
    T2 Thread 1 in
  • Specifications
    A (mm) 61
    L Length (mm) 78
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 1.4