View All Press-Lok Adapters

20FSA-20FSA

Product # 73045007

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 20FSA-20FSA  /  20FSA20FSA
    Product # 73045007
    Description 20FSA-20FSA
    UPC 770075354321
  • Specifications
    A (mm) 61
    L Length (mm) 60
    Reference Coupling (in) 1 1/4 - 1 1/4
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 99
    Weight (lbs.) 1.4