View All Press-Lok Adapters

20FSX-20FSXBV

Product # 73045239

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 20FSX-20FSXBV  /  20FSX20FSXBV
    Product # 73045239
    Description 20FSX-20FSXBV
    UPC 072053952933
  • Specifications
    A (mm) 60
    L Length (mm) 166
    Reference Coupling (in) 1 1/4 - 1 1/4
  • Notes
    Footnote NOTE: T Handle to 1"; Single arm crank 1 1/4" and above as shown in illustration.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 5
    Weight (lbs.) 10