View All Press-Lok Adapters

20-20-20-20FSAC

Product # 73045035

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 20-20-20-20FSAC  /  20202020FSAC
    Product # 73045035
    Description 20-20-20-20FSAC
    UPC 770075408048
  • Specifications
    A (mm) 61
    B (mm) 53
    L Length (mm) 106
    Reference Coupling (in) 1 1/4 - 1 1/4 - 1 1/4 - 1 1/4
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 3.6