Mining adapters
Part # | 16SS STAPLE |
---|---|
Product # | 73045196 |
Description | 16SS STAPLE |
UPC | 072053952537 |
End 1 Type | SS |
Reference Coupling (in) | 1 |
Material | Steel |
---|
Mining Note | Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs. |
---|
Customer Pack | 99 |
---|---|
Weight (lbs.) | 0.8 |