The product images shown are Illustrative only and may not be an exact representation of the product.
View All Press-Lok Adapters

16MSA-16MSA

Product # 73045141

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 16MSA-16MSA  /  16MSA16MSA
    Product # 73045141
    Description 16MSA-16MSA
    UPC 072053951981
    T1 Thread 1 in
    T2 Thread 1 in
  • Specifications
    A (mm) 32
    B (mm) 32
    L Length (mm) 66
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack
    Weight (lbs.) 0.61