View All Press-Lok Adapters

16FSAX-16MBSPP

Product # 73045080

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 16FSAX-16MBSPP  /  16FSAX16MBSPP
    Product # 73045080
    Description 16FSAX-16MBSPP
    UPC 072053951646
    T1 Thread 1 in
    Thread Size 1-11
  • Specifications
    A (mm) 60
    B (mm) 16.5
    L Length (mm) 72.5
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 1.4