View All Press-Lok Adapters

16FSX-16FSXBV

Product # 73045238

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 16FSX-16FSXBV  /  16FSX16FSXBV
    Product # 73045238
    Description 16FSX-16FSXBV
    UPC 072053952926
  • Specifications
    A (mm) 55
    L Length (mm) 151
    Reference Coupling (in) 1 - 1
  • Notes
    Footnote NOTE: T Handle to 1"; Single arm crank 1 1/4" and above as shown in illustration.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 5.85