View All Press-Lok Adapters

12MSA-12FSAX45

Product # 73045584

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 12MSA-12FSAX45  /  12MSA12FSAX45
    Product # 73045584
    Description 12MSA-12FSAX45
    UPC 072053953886
    T1 Thread 3/4 in
    T2 Thread 3/4 in
  • Specifications
    A (mm) 45
    L Length (mm) 43
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 35
    Weight (lbs.) 1.1