View All Press-Lok Adapters

8-8-8FSAT

Product # 73045016

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 8-8-8FSAT  /  888FSAT
    Product # 73045016
    Description 8-8-8FSAT
    UPC 770075407911
  • Specifications
    A (mm) 38
    B (mm) 59
    C (mm) 40
    L Length (mm) 78
    Reference Coupling X-X-Y (in) 1/2 - 1/2 - 1/2
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack
    Weight (lbs.) 0.833