View All Press-Lok Adapters

6FSA-6FSA

Product # 73045002

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 6FSA-6FSA  /  6FSA6FSA
    Product # 73045002
    Description 6FSA-6FSA
    UPC 770075407850
  • Specifications
    A (mm) 32
    L Length (mm) 32
    Reference Coupling (in) 3/8 - 3/8
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack
    Weight (lbs.) 0.41