The product images shown are Illustrative only and may not be an exact representation of the product.
View All Press-Lok Adapters

6FSAX-6BJ

Product # 73045220

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 6FSAX-6BJ  /  6FSAX6BJ
    Product # 73045220
    Description 6FSAX-6BJ
    UPC 072053952766
    T1 Thread 3/8 in
  • Specifications
    A (mm) 32
    B (mm) 16.5
    Bolt Size 3/8 BSP
    C (mm) 29
    L Length (mm) 44
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 150
    Weight (lbs.) 0.46