View All Press-Lok Adapters

12MSA-12FSA90

Product # 73046340

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 12MSA-12FSA90  /  12MSA12FSA90
    Product # 73046340
    Description 12MSA-12FSA90
    UPC 770075444145
    T1 Thread 3/4 in
    T2 Thread 3/4 in
  • Specifications
    A (mm) 45
    L Length (mm) 56
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 1.07