View All Press-Lok Adapters

12MSH-12FSH45

Product # 73046342

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 12MSH-12FSH45  /  12MSH12FSH45
    Product # 73046342
    Description 12MSH-12FSH45
    UPC 770075444169
    T1 Thread 3/4 in
  • Specifications
    A (mm) 65
    L Length (mm) 55
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 1.8