View All Press-Lok Adapters

24PLLM-24MSA XBULK

Product # 73046249

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 24PLLM-24MSA  /  24PLLM24MSA
    Product # 73046249
    Description 24PLLM-24MSA XBULK
    UPC 770075438472
    T2 Thread 1 1/2 in
  • Specifications
    B (mm) 63
    C (mm) 51.5
    L Length (mm) 115
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack
    Weight (lbs.) 1.25