View All Press-Lok Adapters

20MSH-24MSA

Product # 73046320

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 20MSH-24MSA  /  20MSH24MSA
    Product # 73046320
    Description 20MSH-24MSA
    UPC 770075430872
    T1 Thread 1 1/4 in
    T2 Thread 1 1/2 in
  • Specifications
    A (mm) 60
    B (mm) 32
    L Length (mm) 100
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack
    Weight (lbs.) 1.48