View All Press-Lok Adapters

24PLLM-24MP XBULK

Product # 73046245

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 24PLLM-24MP  /  24PLLM24MP
    Product # 73046245
    Description 24PLLM-24MP XBULK
    UPC 770075430827
  • Specifications
    B (mm) 25.4
    C (mm) 51.5
    L Length (mm) 99.3
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack
    Weight (lbs.) 1