View All Press-Lok Adapters

20MSA-24MP

Product # 73045531

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 20MSA-24MP  /  20MSA24MP
    Product # 73045531
    Description 20MSA-24MP
    UPC 770075430742
    T1 Thread 1 1/4 in
    Thread Size 1 1/2-11 1/2
  • Specifications
    A (mm) 26
    L Length (mm) 80
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack
    Weight (lbs.) 1.06