View All Press-Lok Adapters

20MSH-12MSH

Product # 73046069

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 20MSH-12MSH  /  20MSH12MSH
    Product # 73046069
    Description 20MSH-12MSH
    UPC 770075430759
    T1 Thread 1 1/4 in
    T2 Thread 3/4 in
  • Specifications
    A (mm) 52
    B (mm) 35
    L Length (mm) 93
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack
    Weight (lbs.) 0.97