View All Press-Lok Adapters

20MSH-20FSH

Product # 73046224

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 20MSH-20FSH  /  20MSH20FSH
    Product # 73046224
    Description 20MSH-20FSH
    UPC 770075430766
    T1 Thread 1 1/4 in
  • Specifications
    C Cutoff (mm) 70
    L Length (mm) 100
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 3.28