View All Press-Lok Adapters

16MSA-16FSA-6FSA

Product # 73045688

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 16MSA-16FSA-6FSA  /  16MAS16FSA6FSA
    Product # 73045688
    Description 16MSA-16FSA-6FSA
    UPC 770075425298
    T1 Thread 1 in
  • Specifications
    A (mm) 55
    L Length (mm) 41
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 2.48