The product images shown are Illustrative only and may not be an exact representation of the product.
View All Press-Lok Adapters

16MSH-16FSH45

Product # 73046304

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 16MSH-16FSH45  /  16MSH16FSH45
    Product # 73046304
    Description 16MSH-16FSH45
    UPC 770075422655
    T1 Thread 1 in
  • Specifications
    A (mm) 50
    L Length (mm) 43
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 4.62