View All Press-Lok Adapters

20MSH-20FSH90

Product # 73046301

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 20MSH-20FSH90  /  20MSH20FSH90
    Product # 73046301
    Description 20MSH-20FSH90
    UPC 770075422624
    T1 Thread 1 1/4 in
  • Specifications
    A (mm) 70
    L Length (mm) 75
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack
    Weight (lbs.) 3