View All Press-Lok Adapters

8FSH-8MP

Product # 73046296

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 8FSH-8MP  /  8FSH8MP
    Product # 73046296
    Description 8FSH-8MP
    UPC 770075422570
    T1 Thread 1/2 in
    Thread Size 1/2-14
  • Specifications
    A (mm) 35
    L Length (mm) 65
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 2.2