View All Press-Lok Adapters

12MSH-12MP

Product # 73046290

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 12MSH-12MP  /  12MSH12MP
    Product # 73046290
    Description 12MSH-12MP
    UPC 770075422518
    T1 Thread 3/4 in
    Thread Size 3/4-14
  • Specifications
    L Length (mm) 85
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.66