View All Press-Lok Adapters

16FSH-16FSH

Product # 73046271

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 16FSH-16FSH  /  16FSH16FSH
    Product # 73046271
    Description 16FSH-16FSH
    UPC 770075422327
  • Specifications
    A (mm) 55
    L Length (mm) 80
    Reference Coupling (in) 1 - 1
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 2.81