View All Press-Lok Adapters

8FSH-8FSH

Product # 73046269

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 8FSH-8FSH  /  8FSH8FSH
    Product # 73046269
    Description 8FSH-8FSH
    UPC 770075422303
  • Specifications
    A (mm) 35
    L Length (mm) 65
    Reference Coupling (in) 1/2 - 1/2
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack
    Weight (lbs.) 0.2