View All Press-Lok Adapters

24MSA-8MSA

Product # 73046267

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 24MSA-8MSA  /  24MSA8MSA
    Product # 73046267
    Description 24MSA-8MSA
    UPC 770075422280
    T1 Thread 1 1/2 in
    T2 Thread 1/2 in
  • Specifications
    A (mm) 36
    B (mm) 26
    L Length (mm) 70
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.98