View All Press-Lok Adapters

4MSA-4FSAX45

Product # 73046264

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 4MSA-4FSAX45  /  4MSA4FSAX45
    Product # 73046264
    Description 4MSA-4FSAX45
    UPC 770075422266
    T1 Thread 1/4 in
    T2 Thread 1/4 in
  • Specifications
    A (mm) 25
    L Length (mm) 37
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.2