View All Press-Lok Adapters

12FSH-CAP

Product # 73046280

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 12FSH-CAP  /  12FSHCAP
    Product # 73046280
    Description 12FSH-CAP
    UPC 770075422419
    T1 Thread 3/4 in
  • Specifications
    A (mm) 40
    L Length (mm) 70
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 2.87