View All Press-Lok Adapters

8FSA-8FSA

Product # 73045003

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 8FSA-8FSA  /  8FSA8FSA
    Product # 73045003
    Description 8FSA-8FSA
    UPC 770075407867
  • Specifications
    A (mm) 35
    L Length (mm) 35
    Reference Coupling (in) 1/2 - 1/2
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack
    Weight (lbs.) 0.42