View All Press-Lok Adapters

8FSAX-8FSAX45

Product # 73045068

Mining adapters

  • Fully interchangeable with any staple fitting
  • Product Details
    Part # 8FSAX-8FSAX45  /  8FSAX8FSAX45
    Product # 73045068
    Description 8FSAX-8FSAX45
    UPC 072053951523
  • Specifications
    A (mm) 35
    B (mm) 42
    L Length (mm) 50
    Reference Coupling (in) 1/2 - 1/2
  • Notes
    Footnote Meets or Exceeds SAE J1467.
    Mining Note Gates can make special designs, angles, bores, etc. Contact Gates Customer Service with your detailed needs.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.81