Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All PowerWash Sleeve Guard

    G80700-0108X HBR1052 XBULK

    Product # 72771052

    Gates tapered PVC sleeve reduces bending stress in the hose near the coupling to prevent damage, such as in power wash applications. Installed during hose assembly, this smoothly-finished product withstands temperatures from -40F to +200F (-40C to +93C).

    • Friction Fit; no adhesives or clamps required to hold bend restrictor in place on hose assembly.
    • Saves assembly cost.
    • Smooth finish will not scratch finish on equipment being washed.
    • Attractive appearance enhances look of quality.
    • Tapered design reduces bending stress neat the hose–coupling junction so extra–long, more trouble–free hose life can be expected.
    • Wide temperature helps give extra–long service life for both hot and cold power wash assemblies.

    • Product Details
      Part # G80700-0108X / HBR1052 XBULK
      Product # 72771052
      Description G80700-0108X HBR1052 XBULK
      UPC 072053210491
      Length (in) 7

    Features and Benefits

    • Wide temperature helps give extra-long service life for both hot and cold power wash assemblies.
    • Temperature Range: -40°C to +93°C (-40°F to +200°F).
    • Available in blue and black.
    • Size: -05 and -6.