View All Vinyl Bend Restrictor

G80700-0106X HBR1051 XBULK

Product # 72771051

Gates tapered PVC sleeve reduces bending stress in the hose near the coupling to prevent damage, such as in power wash applications. Installed during hose assembly, this smoothly-finished product withstands temperatures from -40°F to +200°F (-40°C to +93°C).

  • Friction Fit; no adhesives or clamps required to hold bend restrictor in place on hose assembly. Saves assembly cost.
  • Smooth finish will not scratch finish on equipment being washed. Attractive appearance enhances look of quality.
  • Tapered design reduces bending stress neat the hose-coupling junction so extra-long, more trouble-free hose life can be expected.
  • Wide temperature helps give extra-long service life for both hot and cold power wash assemblies.
  • Product Details
    Part # HBR1051 XBULK  /  G80700-0106X
    Product # 72771051
    Description G80700-0106X HBR1051 XBULK
    UPC 072053210484
  • Construction
    Hose Size and Type 6G1, 6G1H, 6M3K, 6M2T, 6PC3000, 6PC4000, 4PC6000
  • Specifications
    Inside Diameter (in) .73
    Length (in) 6
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 0.08