View All Vinyl Bend Restrictor

G80700-0204 HBR1050

Product # 727710505

Gates tapered PVC sleeve reduces bending stress in the hose near the coupling to prevent damage, such as in power wash applications. Installed during hose assembly, this smoothly-finished product withstands temperatures from -40°F to +200°F (-40°C to +93°C).

  • Friction Fit; no adhesives or clamps required to hold bend restrictor in place on hose assembly. Saves assembly cost.
  • Smooth finish will not scratch finish on equipment being washed. Attractive appearance enhances look of quality.
  • Tapered design reduces bending stress neat the hose-coupling junction so extra-long, more trouble-free hose life can be expected.
  • Wide temperature helps give extra-long service life for both hot and cold power wash assemblies.
  • Product Details
    Part # HBR1050  /  G80700-0204
    Product # 727710505
    Description G80700-0204 HBR1050
    UPC 072053031959
  • Construction
    Hose Size and Type 4G1, 4G1H, 4G2, 4M3K, 4M2T, 4PC3500
  • Specifications
    Inside Diameter (in) .63
    Length (in) 5.5
  • Packaging details
    Customer Pack 39
    Weight (lbs.) 0.1