Gates tapered PVC sleeve reduces bending stress in the hose near the coupling to prevent damage, such as in power wash applications. Installed during hose assembly, this smoothly-finished product withstands temperatures from -40F to +200F (-40C to +93C).
| Part # | G80700-0208 / HBR1056 |
|---|---|
| Product # | 727710905 |
| Description | G80700-0208 HBR1056 |
| UPC | 072053031973 |
| Length (in) | 7 |
| Color | Black |
|---|---|
| Material | PVC |
| Customer Pack | 34 |
|---|---|
| Weight (lbs.) | 0.123 |