Products
  • Products
  • Content
    The product images shown are Illustrative only and may not be an exact representation of the product.
    View All Polysleeve™ High Density Thermoplastic Hose Guard

    G80902-0020 20PSY

    Product # 72771189

    Gates PolySleeve™ is a spiral wrap designed to protect or bundle hose for appearance and safety. PolySleeve protects hose from chaffing, rubbing, crushing, ultraviolet rays and other hazards that cause hose failures. It can be an easy and economical way to protect equipment, reduce downtime, improve sighting and improve overall appearance. PolySleeve can be installed easily – even after the hose assembly or assemblies are in place. The edges are rounded, so installers won't cut their hands. Just wrap a section of Gates PolySleeve in the abrasion area or wrap it around any number of hose for better appearance or safety. It is offered in either black or yellow in a full range of sizes.

    • Available in two colors (black and yellow), multiple sizes for individual hose or bundling.
    • Comes with rounded edges both inside and out for added safety.
    • Easy to install before or after assembly fabrication or installation.
    • Effective temperature range from –40°F to +280°F (–40°C to +130°C).
    • Guards against harsh environmental conditions for reduced downtime.
    • Safe, affordable protection for hydraulic and pneumatic lines.

    • Product Details
      Part # G80902-0020 / 20PSY POLY SLEEVE
      Product # 72771189
      Description G80902-0020 20PSY
      UPC 072053737394
      Width (in) 0.9375

    Features and Benefits

    • Available in two colors (black and yellow), multiple sizes for individual hose or bundling.
    • Round edges inside and out to avoid unintentional damage to the hose.
    • Guards against harsh environmental conditions for reduced downtime.
    • Safe, affordable protection for hydraulic and pneumatic lines.