The product images shown are Illustrative only and may not be an exact representation of the product.
View All Plugs and Caps

G60927-0024 24FLH-CAP

Product # 725366195

Hydrualic plugs and caps for storing hydraulic equipment.

  • Manufactured to Meet or Exceed O.E.M. Specifications in Function, Form & Fit.
  • We also offer a wide variety of thread variables to complete our coverage.
  • When it comes to variety, no one can beat our selection & availability.
  • We offer a multitude of configurations and sizes certain to meet your needs.
  • Meets ASME & SAE Conformance.
  • Product Details
    Part # 24FLH-CAP  /  G60927-0024
    Product # 725366195
    Description G60927-0024 24FLH-CAP
    UPC 072053811780
  • Specifications
    A (in) 3.13
    B (in) .66
    Nom. Flg. Size (in) 1 1/2
  • Notes
    Hydraulic Notes For maintenance use only. Not to be used under pressure.
  • Packaging details
    Customer Pack 1
    Weight (lbs.) 1.8