View All Plated Wire Spring Guards

G83801-0020 1 9/32-RSG-25'

Product # 72770516

Metal spring guard used to bundle multple hoses or to protect against abrasion.

  • Product Details
    Part # 1 9/32" RSG-25FT  /  G83801-0020
    Product # 72770516
    Description G83801-0020 1 9/32-RSG-25'
    UPC 072053032383
  • Specifications
    A (+.015) (in) 1.278
    G (in) 11 (.120)
    P (in) 11/32
  • Packaging details
    Customer Pack 25
    Weight (lbs.) 0.5