View All Plated Wire Spring Guards

G83801-0021 1 11/32-RSG25'

Product # 72770517

Metal spring guard used to bundle multple hoses or to protect against abrasion.

  • Product Details
    Part # 1 11/32" RSG-25FT  /  G83801-0021
    Product # 72770517
    Description G83801-0021 1 11/32-RSG25'
    UPC 072053032390
  • Specifications
    A (+.015) (in) 1.340
    G (in) 11 (.120)
    P (in) 11/32
  • Packaging details
    Customer Pack 25
    Weight (lbs.) 0.55