View All Plated Flat Armor Spring Guards

G82801-0017 1 3/32-FSG-25'

Product # 72770530

Metal spring guard used to bundle multple hoses or to protect against abrasion.

  • Product Details
    Part # 1 3/32" FSG-25FT  /  G82801-0017
    Product # 72770530
    Description G82801-0017 1 3/32-FSG-25'
    UPC 072053032468
  • Specifications
    A (+.015) (in) 1.093
    B (in) .028
    C (in) 1/2
    P (in) 5/8
  • Packaging details
    Customer Pack 25
    Weight (lbs.) 0.2