View All Plated Flat Armor Spring Guards

G82801-0026 1 5/8-FSG-25'

Product # 72770509

Metal spring guard used to bundle multple hoses or to protect against abrasion.

  • Product Details
    Part # 1 5/8" FSG-25FT  /  G82801-0026
    Product # 72770509
    Description G82801-0026 1 5/8-FSG-25'
    UPC 072053032307
  • Specifications
    A (+.015) (in) 1.625
    B (in) .028
    C (in) 1/2
    P (in) 5/8
  • Packaging details
    Customer Pack 25
    Weight (lbs.) 0.4