View All Plated Flat Armor Spring Guards

G82801-0029 1 27/32-FSG15'

Product # 72770531

Metal spring guard used to bundle multple hoses or to protect against abrasion.

  • Product Details
    Part # 1 27/32" FSG-15FT  /  G82801-0029
    Product # 72770531
    Description G82801-0029 1 27/32-FSG15'
    UPC 072053032208
  • Specifications
    A (+.015) (in) 1.844
    B (in) .028
    C (in) 1/2
    P (in) 5/8
  • Packaging details
    Customer Pack 15
    Weight (lbs.) 0.35