For proper spring guard selection compare the outside diameter of the hose to the inside diameter of the spring guard.
Part # | G82801-0046 / 2 7/8" FSG-5FT |
---|---|
Product # | 72770526 |
Description | G82801-0046 2 7/8-FSG-5' |
UPC | 072053032154 |
B (in) | .028 |
C (in) | 1/2 |
P (in) | 5/8 |
Customer Pack | 5 |
---|---|
Weight (lbs.) | 0.65 |