Economical, lightweight plastic sleeving protects hose from water, air, gasoline and hydraulic fluids.
Part # | G81900-0004 / 1/4" CS1151-100FT |
---|---|
Product # | 72771151 |
Description | G81900-0004 1/4 CS1151 |
UPC | 072053195644 |
Thickness (in) | .040 |
Material | Plastic |
---|
Customer Pack | 100 |
---|---|
Weight (lbs.) | 0.09 |