View All O-Rings

G60898-0008 8 FLANGE O-RING

Product # 72540001

Select Rubber O-rings

  • Product Details
    Part # 8 FLANGE O-RING  /  G60898-0008
    Product # 72540001
    Description G60898-0008 8 FLANGE O-RING
    UPC 072053149173
  • Specifications
    Inside Diameter (in) 3/4
    Wall Thickness (in) .139
  • Notes
    Hydraulic Notes 90 Durometer Hardness.
  • Packaging details
    Customer Pack 10
    Weight (lbs.) 0.02